??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCC W425-0000-1A-003-TW0434-030
HELP_VARIABLE
Company
Balluff
Description
Single-Ended Cordsets
Bill of material
BALLUFF BCC W425-0000-1A-003-TW0434-030
VERF
Availability
Available
BC
Order code
BCC0F64
TC
Artikelbezeichnung
BCC W425-0000-1A-003-TW0434-030
PX
Product view
54712_01
ICON
TRAFFIC
Customs number
85444290
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Connection = M12x1-Female, angled, 5-pin, A-coded, Switching output = Complementary, Cable = FEP welding spark resistant black, 3 m, Number of conductors = 4, Conductor cross-section = 0.34 mm², Cable temperature, fixed routing = -100...200 °C, Operating voltage Ub = 250 VDC / 250 VAC, Rated current (40 °C) = 4.0 A, IP rating = IP65, Approval/Conformity = CE, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.